• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Index Plunger EA948DD-4

Index Plunger EA948DD-4
  • Volume Discount

【Product Specifications】
・The nose can be locked and unlocked by turning the handle 180°.
・With nut
・Nose lock type
・Nose mechanical strength-Nose dia. 5: 589N, dia.6: 848N,dia. 8: 1507N, da. 10: 2355N,dia. 12: 3393N
・Material…Steel SUM22L
・A…6
・B…M16
・D…60.4
・E…40
・L…24

Part Number

Configured Part Number is shown.

EA948DD-4

Part Number
EA948DD-4
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support