Index Plunger [Single Nut] EA948DD-24

Index Plunger [Single Nut] EA948DD-24
  • Volume Discount

【Product Specifications】
・Short type
・Body material…Steel SUM22L
・A…10
・B…M20
・C…33
・D…61
・J…22

Part Number

Configured Part Number is shown.

EA948DD-24

Part Number
EA948DD-24
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DD-24 in the Index Plunger [Single Nut] EA948DD-24 series.

Additional Products in this Category

Tech Support