Index Plunger [Single Nut] EA948DD-22

Index Plunger [Single Nut] EA948DD-22
  • Volume Discount

【Product Specifications】
・Short type
・Body material…Steel SUM22L
・A…6
・B…M12
・C…25
・D…41.7
・J…14

Part Number

Configured Part Number is shown.

EA948DD-22

Part Number
EA948DD-22
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DD-22 in the Index Plunger [Single Nut] EA948DD-22 series.

Additional Products in this Category

Tech Support