[Heavy Load] Spring Plunger EA948DA-84

[Heavy Load] Spring Plunger EA948DA-84
  • Volume Discount

【Product Specifications】
・Material: steel, Process: blackening
・Center pin material-Nylon resin
・For heavy load
・A…M8
・B…3.5
・C…22
・D…3
・Pressure (N)Min to Max…9 to 35

Part Number

Configured Part Number is shown.

EA948DA-84

Part Number
EA948DA-84
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DA-84 in the [Heavy Load] Spring Plunger EA948DA-84 series.

Additional Products in this Category

Tech Support