[Heavy Load] Spring Plunger EA948DA-67

[Heavy Load] Spring Plunger EA948DA-67
  • Volume Discount

【Product Specifications】
・Material(main body,center pin)- steel SUM22L(alkaline blackening)
・For heavy load
・A…M12
・B…6
・C…28
・D…4
・Pressure (N)Min to Max…10 to 55

Part Number

Configured Part Number is shown.

EA948DA-67

Part Number
EA948DA-67
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DA-67 in the [Heavy Load] Spring Plunger EA948DA-67 series.

Additional Products in this Category

Tech Support