[Light Load] Short Plunger EA948DA-44

[Light Load] Short Plunger EA948DA-44
  • Volume Discount

【Product Specifications】
・Material: steel, Process: blackening
・Center pin material-Steel (zinc plating)
・For light load
・A…M8
・B…4
・C…16
・D…2
・Pressure (N)Min to Max…7 to 15

Part Number

Configured Part Number is shown.

EA948DA-44

Part Number
EA948DA-44
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DA-44 in the [Light Load] Short Plunger EA948DA-44 series.

Additional Products in this Category

Tech Support