[With Hexagonal Hole] Light Load Ball Plunger EA948DA-30

[With Hexagonal Hole] Light Load Ball Plunger EA948DA-30
  • Volume Discount

【Product Specifications】
・Material: steel, Process: blackening
・Boll material-Steel
・For light load
・A…M24
・B…15
・C…48
・D…5.5
・Pressure (N)Min to Max…90 to 180

Part Number

Configured Part Number is shown.

EA948DA-30

Part Number
EA948DA-30
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DA-30 in the [With Hexagonal Hole] Light Load Ball Plunger EA948DA-30 series.

Additional Products in this Category

Tech Support