[Stainless Steel] Mini Ball Plunger EA948DA-3

[Stainless Steel] Mini Ball Plunger EA948DA-3
  • Volume Discount

【Product Specifications】
・Material-Body: SUS303Ball: SUS440C
・For light load
・Thread…M5
・Length…12.9
・Ball dia.…3.0

Part Number

Configured Part Number is shown.

EA948DA-3

Part Number
EA948DA-3
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support