• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Immersion Type Pipe Heater with Controller EA896A-11

Immersion Type Pipe Heater with Controller EA896A-11
  • Volume Discount

【Product Specifications】
・Just set this IC-controlled heater in cold water, and the water heats up to the desired temperature.
・Power source-100VAC (50/60Hz)
・Power consumption-900W
・Material-Body: ABS resin, heater: titanium, protection rubber: EPT synthetic rubber
・Temperature control range-30 to 100℃ (cannot lower the temperature)
・Cord length-1.8m (tracking prevention plug with an earth wire)
・With safety cover (stainless steel)
・Dim.-120 x 66 x 460(H)mm
・Weight-Approx. 850g
・Accurate, safe, andhandy high-power electronically-controlled heater that can be used anywhere
・Equipped with a dry heating memory circuit and a dry heating prevention function

Part Number

Configured Part Number is shown.

EA896A-11

Part Number
EA896A-11
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support