Dust-Proof Steel Cutter EA851AY-2

Dust-Proof Steel Cutter EA851AY-2
  • Volume Discount

【Product Specifications】
・Blade dia.-147mm (hole dia.: 20mm)
・Cutting depth-52mm
・RPM-3,300rpm
・Power source-100V, 1,150W
・Dim.-321 x 270 x 231mm
・Weight-3.9kg
・Double insulation
・Accessories-Tip saw (for ironwork, stainless steel), saw guide fence, box wrench
・Cord length-5m

Part Number

Configured Part Number is shown.

EA851AY-2

Part Number
EA851AY-2
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support