Art Glass Cutter EA845AK

Art Glass Cutter EA845AK
  • Volume Discount

【Product Specifications】
・Overall length-About 113 to 133mm(Asjustable)
・Plastic handle
・Glass thickness-2 to 6mm
・Blade angle-120°

Part Number

Configured Part Number is shown.

EA845AK

Part Number
EA845AK
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA845AK in the Art Glass Cutter EA845AK series.

Additional Products in this Category

Tech Support