• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 a.m. to 5:00 p.m. 10/21, 8:00 p.m. 10/21 to 1:00 a.m. (CDT) 10/22/2018. We apologize for the inconvenience.

Tap Die Set (ISO) EA829WV

Tap Die Set (ISO) EA829WV

【Product Specifications】
・Material-HSS
・Size(Metric fine thread)-M3x0.35・M4x0.5・M5x0.5・M6x0.75・M8x1.0・M10x1.0・M12x1.25
・Tap: 2pcs. each size, Dies:1pc. each size
・Tap handle1pc., Dies handle2pcs.
・(-)screwdrivers
・Wooden case size-310(W)×200(D)×35(T)mm

Part Number

Configured Part Number is shown.

EA829WV

Part Number
EA829WV
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829WV in the Tap Die Set (ISO) EA829WV series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support