Pipe Tap (NPT) EA829TC-1

Pipe Tap (NPT) EA829TC-1

【Product Specifications】
・Material-High-speed steel (HSS)
・Chamfer-2.5P
・For sealing
・For processing taper female threads for pipes (U.S. type)
・Nominal…NPT1/8 x 27
・Length (mm)…55

Part Number

Configured Part Number is shown.

EA829TC-1

Part Number
EA829TC-1
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support