[HSSE] Spiral Tap EA829S-20D (Part Numbers)

[HSSE] Spiral Tap EA829S-20D
  • Volume Discount

【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・Nominal…M20 x 1
・Length…105mm

Part Number

Configured Part Number is shown.

EA829S-20D

Part Number
EA829S-20D
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support