[HSSE] Spiral Tap EA829S-2.6B (Part Numbers)

[HSSE] Spiral Tap EA829S-2.6B
  • Volume Discount

【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・Nominal…M2.6 x 0.35
・Length…44mm

Part Number

Configured Part Number is shown.

EA829S-2.6B

Part Number
EA829S-2.6B
Part NumberVolume DiscountDays to Ship
Available

5 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support