Point Tap [for Difficult-to-Cut Materials] EA829PG-10

Point Tap [for Difficult-to-Cut Materials] EA829PG-10
  • Volume Discount

【Product Specifications】
・Material-Powder high-speed steel (CPM)
・Chamfer-5P
・For forging high carbon steel, tool steel, and alloy metal and processing through-holes on well-tempered materials of HRC 20 to 45
・Nominal…M10 x 1.5
・Length…75mm

Part Number

Configured Part Number is shown.

EA829PG-10

Part Number
EA829PG-10
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support