[TiN Coating] Point Tap [HSSE] EA829PF-20B

[TiN Coating] Point Tap [HSSE] EA829PF-20B
  • Volume Discount

【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・TiN coating (Surface treatment)
・Chamfer-5P
・For high-speed tapping of through-holes on stainless steel, well-tempered materials, etc.
・Nominal…M20 x 1.5
・Length…105mm

Part Number

Configured Part Number is shown.

EA829PF-20B

Part Number
EA829PF-20B
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support