• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

[TiN Coating] Point Tap [HSSE] EA829PF-14B

[TiN Coating] Point Tap [HSSE] EA829PF-14B
  • Volume Discount

【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・TiN coating (Surface treatment)
・Chamfer-5P
・For high-speed tapping of through-holes on stainless steel, well-tempered materials, etc.
・Nominal…M14 x 1.5
・Length…88mm

Part Number

Configured Part Number is shown.

EA829PF-14B

Part Number
EA829PF-14B
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support