• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

[TiN Coating] Point Tap [HSSE] EA829PF-14

[TiN Coating] Point Tap [HSSE] EA829PF-14
  • Volume Discount

【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・TiN coating (Surface treatment)
・Chamfer-5P
・For high-speed tapping of through-holes on stainless steel, well-tempered materials, etc.
・Nominal…M14 x 2
・Length…88mm

Part Number

Configured Part Number is shown.

EA829PF-14

Part Number
EA829PF-14
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support