• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

[V Coating] Point Tap [HSSE] EA829PE-5

[V Coating] Point Tap [HSSE] EA829PE-5
  • Volume Discount

【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・V coating (Surface treatment)
・Chamfer-5P
・Applicable to a wide variety of materials from soft to hard materials
・Nominal…M5 x 0.8
・Length…60mm

Part Number

Configured Part Number is shown.

EA829PE-5

Part Number
EA829PE-5
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829PE-5 in the [V Coating] Point Tap [HSSE] EA829PE-5 series.

Additional Products in this Category

Tech Support