[V Coating] Point Tap [HSSE] EA829PE-3.5

[V Coating] Point Tap [HSSE] EA829PE-3.5
  • Volume Discount

【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・V coating (Surface treatment)
・Chamfer-5P
・Applicable to a wide variety of materials from soft to hard materials
・Nominal…M3.5 x 0.6
・Length…48mm

Part Number

Configured Part Number is shown.

EA829PE-3.5

Part Number
EA829PE-3.5
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support