• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

[V Coating] Point Tap [HSSE] EA829PE-10B

[V Coating] Point Tap [HSSE] EA829PE-10B
  • Volume Discount

【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・V coating (Surface treatment)
・Chamfer-5P
・Applicable to a wide variety of materials from soft to hard materials
・Nominal…M10 x 1.25
・Length…75mm

Part Number

Configured Part Number is shown.

EA829PE-10B

Part Number
EA829PE-10B
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support