[HSSE] Long Point Tap EA829PD-6B

[HSSE] Long Point Tap EA829PD-6B
  • Volume Discount

【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・Chamfer-5P
・For the case that thread protrusion length is insufficient
・Nominal…M6 x 0.75
・Length…100

Part Number

Configured Part Number is shown.

EA829PD-6B

Part Number
EA829PD-6B
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support