Circle Dice (38mm Diameter) EA829ML-14D

Circle Dice (38mm Diameter) EA829ML-14D
  • Volume Discount

【Product Specifications】
・Material …SKS_2
・Dice Dia …38mm
・Nominal …M14×2.0

Part Number

Configured Part Number is shown.

EA829ML-14D

Part Number
EA829ML-14D
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829ML-14D in the Circle Dice (38mm Diameter) EA829ML-14D series.

Additional Products in this Category

Tech Support