• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/23 to 6:00 p.m. (CST) 3/24/2019. We apologize for the inconvenience.

Hand Tap (UNF) EA829DL-1.2

Hand Tap (UNF) EA829DL-1.2

【Product Specifications】
・Material-SKS_2
・JIS 3 class
・UNF(U.S.standard screw fine thread)
・Number of biting threads-1.5P(upper side)
・Tap to finish
・Nominal diameter -No.12×28
・Length-60mm
・■Width-4.5mm

Part Number

Configured Part Number is shown.

EA829DL-1.2

Part Number
EA829DL-1.2
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support