Extension for Tap Holder EA829AC-250

Extension for Tap Holder EA829AC-250

【Product Specifications】
・Material …Steel
・Nominal …M6 To M12
・Full length …250mm
・■Grasp Capacity …4.6 To 8.0mm
・Square size…7mm

Part Number

Configured Part Number is shown.

EA829AC-250

Part Number
EA829AC-250
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829AC-250 in the Extension for Tap Holder EA829AC-250 series.

Additional Products in this Category

Tech Support