Countersink EA827G-30

Countersink EA827G-30
  • Volume Discount

【Product Specifications】
・Material-HSS (high-speed steel)
・Tip-90°
・Applicable dim.…25 to 30mm
・Shank dia.…15mm

Part Number

Configured Part Number is shown.

EA827G-30

Part Number
EA827G-30
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA827G-30 in the Countersink EA827G-30 series.

Additional Products in this Category

Tech Support