[AlCr-based coat] Carbide 4-blade End Mill EA824RD-8.0

[AlCr-based coat] Carbide 4-blade End Mill EA824RD-8.0
  • Volume Discount

【Product Specifications】
・Carbide alloy
・GSX coating
・This product supports applications from wet cutting of raw materials to a wide range of dry cutting.
・Tip dia.…8.0
・Length…60
・Blade L…20.0
・Shank dia.…8

Part Number

Configured Part Number is shown.

EA824RD-8.0

Part Number
EA824RD-8.0
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824RD-8.0 in the [AlCr-based coat] Carbide 4-blade End Mill EA824RD-8.0 series.

Additional Products in this Category

Tech Support