• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

[AlCr-based coat] Carbide 4-blade End Mill EA824RD-4.5

[AlCr-based coat] Carbide 4-blade End Mill EA824RD-4.5
  • Volume Discount

【Product Specifications】
・Carbide alloy
・GSX coating
・This product supports applications from wet cutting of raw materials to a wide range of dry cutting.
・Tip dia.…4.5
・Length…60
・Blade L…11.3
・Shank dia.…6

Part Number

Configured Part Number is shown.

EA824RD-4.5

Part Number
EA824RD-4.5
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824RD-4.5 in the [AlCr-based coat] Carbide 4-blade End Mill EA824RD-4.5 series.

Additional Products in this Category

Tech Support