• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

[AlCr-based coat] Carbide 4-blade End Mill EA824RD-10.0

[AlCr-based coat] Carbide 4-blade End Mill EA824RD-10.0
  • Volume Discount

【Product Specifications】
・Carbide alloy
・GSX coating
・This product supports applications from wet cutting of raw materials to a wide range of dry cutting.
・Tip dia.…10.0
・Length…70
・Blade L…25.0
・Shank dia.…10

Part Number

Configured Part Number is shown.

EA824RD-10.0

Part Number
EA824RD-10.0
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824RD-10.0 in the [AlCr-based coat] Carbide 4-blade End Mill EA824RD-10.0 series.

Additional Products in this Category

Tech Support