[TiAIN Coat] Carbide Flat Drill EA824PF-14.0

[TiAIN Coat] Carbide Flat Drill EA824PF-14.0

【Product Specifications】
・Carbide alloy
・Aqua coating
・Enables working counter boring of inclined surface and prepared blind holes for tapping only with one drill.
・Tipdia.…14.0
・Length…100
・Groove length…63
・Shankdia.…12

Part Number

Configured Part Number is shown.

EA824PF-14.0

Part Number
EA824PF-14.0
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824PF-14.0 in the [TiAIN Coat] Carbide Flat Drill EA824PF-14.0 series.

Additional Products in this Category

Tech Support