[TiAIN Coat] Co-HSS Power Long Drill EA824PD-5.1

[TiAIN Coat] Co-HSS Power Long Drill EA824PD-5.1

【Product Specifications】
・Material-Co-HSS (Cobalt high-speed steel)
・AG coating
・Ideal for processing deep holes of materials from raw materials to mold steel.
・This dril can process a deep hole of L/15 to 20 without stopping.
・Tip dia.…5.1
・Length…195
・Groovelength…135

Part Number

Configured Part Number is shown.

EA824PD-5.1

Part Number
EA824PD-5.1
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824PD-5.1 in the [TiAIN Coat] Co-HSS Power Long Drill EA824PD-5.1 series.

Additional Products in this Category

Tech Support