• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

HSS Noss Drill EA824NW-19.5

HSS Noss Drill EA824NW-19.5
  • Volume Discount

【Product Specifications】
・Material-HSS (high-speed steel)
・With protection ring for 9.5mm or 12.7mm shank dia.
・Tip dia.…19.5
・Length…134
・Groove Length…74mm
・Shank dia.…12.7

Part Number

Configured Part Number is shown.

EA824NW-19.5

Part Number
EA824NW-19.5
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support