HSS Noss Drill EA824NW-16.5 (Part Numbers)

HSS Noss Drill EA824NW-16.5

【Product Specifications】
・Material-HSS (high-speed steel)
・With protection ring for 9.5mm or 12.7mm shank dia.
・Tip dia.…16.5
・Length…134
・Groove Length…74mm
・Shank dia.…12.7

Part Number

Configured Part Number is shown.

EA824NW-16.5

Part Number
EA824NW-16.5
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824NW-16.5 in the HSS Noss Drill EA824NW-16.5 series.

Additional Products in this Category

Tech Support