HSS Noss Drill EA824NV-12.0

HSS Noss Drill EA824NV-12.0
  • Volume Discount

【Product Specifications】
・Material-HSS (high-speed steel)
・With protection ring for 9.5mm or 12.7mm shank dia.
・Tip dia.…12.0
・Length…120
・Groove Length…65mm
・Shank dia.…9.5

Part Number

Configured Part Number is shown.

EA824NV-12.0

Part Number
EA824NV-12.0
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824NV-12.0 in the HSS Noss Drill EA824NV-12.0 series.

Additional Products in this Category

Tech Support