HSS Noss Drill EA824NV-11.5 (Part Numbers)

HSS Noss Drill EA824NV-11.5

【Product Specifications】
・Material-HSS (high-speed steel)
・With protection ring for 9.5mm or 12.7mm shank dia.
・Tip dia.…11.5
・Length…120
・Groove Length…65mm
・Shank dia.…9.5

Part Number

Configured Part Number is shown.

EA824NV-11.5

Part Number
EA824NV-11.5
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824NV-11.5 in the HSS Noss Drill EA824NV-11.5 series.

Additional Products in this Category

Tech Support