• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

HSS Noss Drill EA824NT-11.5

HSS Noss Drill EA824NT-11.5
  • Volume Discount

【Product Specifications】
・Material-HSS (high-speed steel)
・With protection ring for 9.5mm or 12.7mm shank dia.
・Tip dia.…11.5
・Length…95
・Groove Length…48mm
・Shank dia.…6.5

Part Number

Configured Part Number is shown.

EA824NT-11.5

Part Number
EA824NT-11.5
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support