[TiN Coat] HSS Straight Drill EA824NJ-5.4

[TiN Coat] HSS Straight Drill EA824NJ-5.4
  • Volume Discount

【Product Specifications】
・Material-HSS (high-speed steel)
・TiN coating
・For steel of thickness ≦ 68D, rolled steel for general structure, carbon steel, alloy steel
・Blade tip dia. x Length…5.4 x 93mm
・Groove Length…57mm

Part Number

Configured Part Number is shown.

EA824NJ-5.4

Part Number
EA824NJ-5.4
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support