• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

[TiN Coat] HSS Straight Drill EA824NJ-5.2

[TiN Coat] HSS Straight Drill EA824NJ-5.2
  • Volume Discount

【Product Specifications】
・Material-HSS (high-speed steel)
・TiN coating
・For steel of thickness ≦ 62D, rolled steel for general structure, carbon steel, alloy steel
・Blade tip dia. x Length…5.2 x 86mm
・Groove Length…52mm

Part Number

Configured Part Number is shown.

EA824NJ-5.2

Part Number
EA824NJ-5.2
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824NJ-5.2 in the [TiN Coat] HSS Straight Drill EA824NJ-5.2 series.

Additional Products in this Category

Tech Support