• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

[TiN Coat] HSS Straight Drill EA824NJ-4.4

[TiN Coat] HSS Straight Drill EA824NJ-4.4
  • Volume Discount

【Product Specifications】
・Material-HSS (high-speed steel)
・TiN coating
・For steel of thickness ≦ 57D, rolled steel for general structure, carbon steel, alloy steel
・Blade tip dia. x Length…4.4 x 80mm
・Groove Length…47mm

Part Number

Configured Part Number is shown.

EA824NJ-4.4

Part Number
EA824NJ-4.4
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824NJ-4.4 in the [TiN Coat] HSS Straight Drill EA824NJ-4.4 series.

Additional Products in this Category

Tech Support