• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Long Straight Drill [HSS] EA824NE-7.5

Long Straight Drill [HSS] EA824NE-7.5
  • Volume Discount

【Product Specifications】
・Material-HSS (high-speed steel)
・For iron work
・Blade tip dia. x Length…7.5 x 300mm
・Groove Length…150mm

Part Number

Configured Part Number is shown.

EA824NE-7.5

Part Number
EA824NE-7.5
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824NE-7.5 in the Long Straight Drill [HSS] EA824NE-7.5 series.

Additional Products in this Category

Tech Support