Long Straight Drill [HSS] EA824NE-5.0

Long Straight Drill [HSS] EA824NE-5.0
  • Volume Discount

【Product Specifications】
・Material-HSS (high-speed steel)
・For iron work
・Blade tip dia. x Length…5.0 x 300mm
・Groove Length…150mm

Part Number

Configured Part Number is shown.

EA824NE-5.0

Part Number
EA824NE-5.0
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824NE-5.0 in the Long Straight Drill [HSS] EA824NE-5.0 series.

Additional Products in this Category

Tech Support