Long Straight Drill [HSS] EA824ND-5.0

Long Straight Drill [HSS] EA824ND-5.0
  • Volume Discount

【Product Specifications】
・Material-HSS (high-speed steel)
・For iron work
・Blade tip dia. x Length…5.0 x 250mm
・Groove Length…120mm

Part Number

Configured Part Number is shown.

EA824ND-5.0

Part Number
EA824ND-5.0
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support