• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Long Straight Drill [HSS] EA824NC-4.2

Long Straight Drill [HSS] EA824NC-4.2
  • Volume Discount

【Product Specifications】
・Material-HSS (high-speed steel)
・For iron work
・Blade tip dia. x Length…4.2 x 200mm
・Groove Length…100mm

Part Number

Configured Part Number is shown.

EA824NC-4.2

Part Number
EA824NC-4.2
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824NC-4.2 in the Long Straight Drill [HSS] EA824NC-4.2 series.

Additional Products in this Category

Tech Support