Straight Shank Drill [with Web Thinning Tip] [HSS] EA824NA-13.0S

Straight Shank Drill [with Web Thinning Tip] [HSS] EA824NA-13.0S

【Product Specifications】
・Material-HSS (high-speed steel)
・With web thinned tip
・Outstanding chamfer performance and pinpoint hole accuracy
・For iron, copper, aluminum, plastic, and wood
・Tip dia.…13.0
・Full Length…152
・Groove Length…114
・Qty…1 pc

Part Number

Configured Part Number is shown.

EA824NA-13.0S

Part Number
EA824NA-13.0S
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824NA-13.0S in the Straight Shank Drill [with Web Thinning Tip] [HSS] EA824NA-13.0S series.

Additional Products in this Category

Tech Support