Straight Shank Drill [HSS] EA824NA-13.0

Straight Shank Drill [HSS] EA824NA-13.0

【Product Specifications】
・Material-HSS (high-speed steel)
・Blade tip dia. x Length…13.0 x 152mm
・Groove Length …114mm
・Qty. per unit…1 pc

Part Number

Configured Part Number is shown.

EA824NA-13.0

Part Number
EA824NA-13.0
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824NA-13.0 in the Straight Shank Drill [HSS] EA824NA-13.0 series.

Additional Products in this Category

Tech Support