• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

[Type 1] Center Drill [Coating] EA824EC-1 (Part Numbers)

[Type 1] Center Drill [Coating] EA824EC-1
  • Volume Discount

【Product Specifications】
・Material-SKH51
・Tin coating
・For processing center holes, highly accurate positioning for drilling holes, and internal chamfering
・Angle…60°
・Tip dia.…1
・Body dia.…4
・Length…36

Part Number

Configured Part Number is shown.

EA824EC-1

Part Number
EA824EC-1
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support