• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

[Type 1] Center Drill [Coating] EA824EC-0.6 (Part Numbers)

[Type 1] Center Drill [Coating] EA824EC-0.6
  • Volume Discount

【Product Specifications】
・Material-SKH51
・Tin coating
・For processing center holes, highly accurate positioning for drilling holes, and internal chamfering
・Angle…60°
・Tip dia.…0.6
・Body dia.…3.5
・Length…36

Part Number

Configured Part Number is shown.

EA824EC-0.6

Part Number
EA824EC-0.6
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support