[Type 1] Center Drill [Coating] EA824EC-0.5 (Part Numbers)

[Type 1] Center Drill [Coating] EA824EC-0.5
  • Volume Discount

【Product Specifications】
・Material-SKH51
・Tin coating
・For processing center holes, highly accurate positioning for drilling holes, and internal chamfering
・Angle…60°
・Tip dia.…0.5
・Body dia.…3
・Length…31

Part Number

Configured Part Number is shown.

EA824EC-0.5

Part Number
EA824EC-0.5
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support