• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

[Type 1] Center Drill EA824EB-6B

[Type 1] Center Drill EA824EB-6B

【Product Specifications】
・Material-SKH51
・For processing center holes, highly accurate positioning for drilling holes, and internal chamfering.
・Angle…90°
・Tip dia.…6
・Body dia.…18
・Length…95

Part Number

Configured Part Number is shown.

EA824EB-6B

Part Number
EA824EB-6B
Part NumberVolume DiscountDays to Ship

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824EB-6B in the [Type 1] Center Drill EA824EB-6B series.

Additional Products in this Category

Tech Support